IESNA:LM-63-2002
[TEST]P954990
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8A-827-U-T3R-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 80 CRI, 2700K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III ROADWAY OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]26259
TILT=NONE
208 -1 1 37 22 1 1 1.5 1.5 0
1 1 227.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
4095.9 3845.5 3628.3 3371.3 3114.2 2955 2898.7 2906.9 2955 3016.4
3303.3 4193.8 5639.8 7089.1 8555 9677.7 10669.3 11448.7 12246.3 12758.7
12796.9 12161.8 9324.5 8123.9 6759.1 4593.4 2845.6 2248.6 1510.7 796
398 301.8 192.4 112.8 44.8 0 0
4095.9 3880.4 3663.1 3407.7 3147.4 2986.5 2926.8 2921.9 2963.3 3019.7
3240.3 4013 5402.6 7031.1 8437.3 9606.4 10636.2 11526.6 12272.9 12864.9
12997.5 12473.5 9732.4 8329.5 7029.4 4886.9 3029.7 2333.2 1562.1 835.8
464.3 364.8 248.7 162.5 106.1 24.9 0
4095.9 3875.4 3671.4 3429.3 3175.6 3018.1 2951.7 2938.5 2965 3016.4
3160.7 3727.8 4918.4 6472.2 7979.6 9322.8 10540 11581.4 12493.4 13252.9
13531.5 13301 12433.7 9775.5 8198.5 6049.4 3795.8 2732.8 1988.3 1162.4
782.7 646.7 565.5 470.9 323.4 56.4 0
4095.9 3898.6 3702.9 3492.3 3265.1 3096 3021.4 2991.5 3001.5 3041.3
3112.6 3407.7 4197.1 5474 6992.9 8510.2 10004.3 11432.1 12709 13632.6
14193.1 14269.4 13854.9 13135.2 11957.8 9934.7 8112.3 6228.5 4175.5 1933.5
981.7 646.7 489.2 323.4 127.7 0 0
4095.9 3906.9 3742.7 3565.3 3381.2 3240.3 3155.7 3122.5 3117.5 3149.1
3202.1 3311.6 3663.1 4454.1 5672.9 7119 8735.8 10402.3 12057.3 13448.6
14461.8 15009 15030.6 14630.9 14088.7 13347.4 12311 10525 7830.4 4729.4
2019.8 703.1 293.5 164.2 64.7 5 0
4095.9 3940.1 3794.1 3671.4 3538.8 3432.6 3374.6 3348 3344.7 3369.6
3417.7 3487.3 3633.3 3958.3 4619.9 5641.4 6978 8503.6 10098.9 11680.9
13186.6 14461.8 15428.6 15818.2 15856.4 15838.1 15858 15410.3 13344.1 9485.3
5289.9 1781 452.7 167.5 41.5 3.3 0
4095.9 3973.2 3862.1 3782.5 3719.5 3678 3669.8 3684.7 3714.5 3754.3
3814 3896.9 4004.7 4183.8 4482.3 4993.1 5787.4 6855.3 8059.2 9352.6
10758.9 12213.2 13629.3 14909.5 16040.5 16967.4 17937.5 18905.9 18887.7 15921.1
9886.6 4187.1 1091.1 308.4 92.9 6.6 0
4095.9 4018 3951.7 3913.5 3908.5 3931.8 3979.9 4062.8 4142.4 4238.5
4367.9 4498.9 4629.9 4807.3 5039.5 5399.3 5956.5 6739.2 7656.2 8739.1
9972.8 11206.6 12491.8 13715.6 15294.2 16919.3 18892.7 20748.3 21680.2 20565.9
16214.6 8843.6 2477.5 527.3 112.8 8.3 0
4095.9 4067.7 4044.5 4067.7 4115.8 4195.4 4296.6 4416 4528.7 4654.8
4792.4 4931.7 5079.3 5275 5532 5905.1 6422.5 7143.8 8041 9080.7
10336 11672.6 13161.7 14781.8 16537.9 18489.7 20549.3 22487.8 23486.1 22492.8
17703.7 8157 1732.9 449.4 92.9 8.3 0
4095.9 4066.1 4059.4 4089.3 4147.3 4240.2 4356.3 4469 4600 4721.1
4857.1 4989.7 5142.3 5324.7 5588.4 5968.1 6497.1 7220.1 8135.5 9258.1
10531.7 11927.9 13450.2 15140 16940.9 18922.5 20988.7 22836.1 23660.2 22230.8
16688.8 6792.3 1318.3 349.9 69.6 6.6 0
4095.9 4099.2 4125.8 4217 4328.1 4479 4661.4 4843.8 5024.6 5207
5384.4 5575.1 5779.1 6054.3 6455.6 6969.7 7599.9 8402.5 9364.3 10442.1
11593 12786.9 14077.1 15295.9 16413.6 17360.4 18093.4 18317.3 17501.4 14959.3
9598.1 2817.4 512.4 157.5 39.8 13.3 0
4095.9 4114.2 4163.9 4263.4 4406 4585.1 4782.5 4989.7 5193.7 5379.4
5560.2 5736 5923.3 6152.2 6425.8 6797.3 7291.4 7893.4 8568.3 9266.4
9972.8 10684.2 11374.1 11919.7 12204.9 12208.2 11947.8 11357.5 10143.6 8425.7
5467.3 1835.7 409.6 134.3 51.4 19.9 0
4095.9 4117.5 4178.8 4278.3 4425.9 4593.4 4770.8 4941.6 5085.9 5195.4
5258.4 5298.2 5311.4 5331.3 5371.1 5435.8 5608.3 5974.8 6439.1 6893.4
7190.3 7326.2 7299.7 6929.9 6117.4 5042.8 3850.5 2523.9 1469.2 792.7
424.5 187.4 77.9 31.5 11.6 1.7 0
4095.9 4127.4 4163.9 4233.6 4285 4313.2 4316.5 4250.1 4129.1 3921.8
3630 3265.1 2850.6 2432.7 2029.7 1653.3 1316.7 1089.5 1009.9 999.9
1009.9 1003.3 902.1 714.7 510.7 341.6 227.2 172.5 142.6 116.1
89.5 56.4 23.2 9.9 3.3 0 0
4095.9 4129.1 4120.8 4064.4 3943.4 3759.3 3508.9 3147.4 2674.8 2125.9
1613.5 1194 890.5 729.6 671.6 660 651.7 641.8 625.2 606.9
578.7 517.4 426.2 331.7 255.4 202.3 160.9 126 97.8 73
48.1 23.2 9.9 3.3 0 0 0
4095.9 4105.9 4018 3805.7 3485.7 3069.5 2502.3 1880.5 1349.8 980
784.4 699.8 648.4 605.3 567.1 535.6 519 500.8 484.2 467.6
441.1 394.7 335 272 213.9 170.8 137.6 106.1 79.6 54.7
28.2 13.3 5 0 0 0 0
4095.9 4076 3873.7 3518.9 3024.7 2411.1 1704.7 1165.8 870.6 769.4
719.7 673.3 615.2 545.6 474.3 414.6 369.8 349.9 363.2 383.1
383.1 359.8 318.4 265.3 208.9 165.8 129.3 101.2 74.6 49.7
31.5 13.3 5 0 0 0 0
4095.9 4064.4 3764.3 3260.2 2586.9 1790.9 1169.1 867.3 787.7 744.6
699.8 636.8 562.2 482.6 406.3 341.6 288.5 262 250.4 247.1
248.7 248.7 242.1 220.6 194 165.8 139.3 111.1 89.5 71.3
53.1 31.5 6.6 0 0 0 0
4095.9 4059.4 3674.7 3077.8 2278.5 1460.9 960.1 817.5 772.8 731.3
674.9 602 522.4 441.1 371.5 313.4 276.9 257 243.8 232.2
220.6 210.6 202.3 192.4 179.1 160.9 137.6 116.1 99.5 81.3
59.7 36.5 6.6 0 0 0 0
4095.9 4039.5 3593.5 2913.6 2038 1247 873.9 802.6 764.5 716.4
655 587 514.1 434.5 364.8 313.4 281.9 265.3 253.7 243.8
230.5 220.6 208.9 197.3 182.4 157.5 126 107.8 89.5 71.3
49.7 23.2 3.3 0 0 0 0
4095.9 4037.9 3568.6 2852.2 1940.2 1167.4 847.4 796 761.1 709.7
646.7 583.7 515.7 441.1 369.8 315.1 285.2 268.6 255.4 245.4
235.5 223.9 210.6 195.7 174.1 141 102.8 86.2 69.6 51.4
33.2 11.6 0 0 0 0 0
4095.9 4041.2 3553.7 2827.4 1898.7 1142.5 847.4 794.3 757.8 708.1
643.4 580.4 515.7 439.4 368.1 313.4 285.2 268.6 257 247.1
237.1 223.9 210.6 195.7 172.5 136 99.5 84.6 66.3 49.7
29.8 9.9 0 0 0 0 0
